![](/content/dam/te-com/images/appliances/global/product-hero-rendition/RAST5 Connectors header.jpg/jcr:content/renditions/hero-product-master.jpg)
PCB Connectors for Advanced In-Line Mating
The AMP multifitting Mark II wire-to-board connector system was developed according to the latest RAST 5 design standards. These printed circuit board (PCB) connectors were engineered to meet the requirements of advanced in-line mating technology and are available in both direct and indirect mating configurations. The connector system features a standard exterior locking device with optional interior locking versions available. The connectors are supplied in chain and with standard RAST keying and polarization ribs, allowing them to be processed economically with modern application tooling equipment.
![amp multifitting mark 11](/content/dam/te-com/images/appliances/global/infographics/amp-multifitting-mark-2.jpg)
Product Features
Centerline (mm) | 5 | Operating Temperature ( °C) | -40 to +130 |
Maximum Current Rating (A) | 16 | Wire Size (AWG) | 22-17 |
Voltage Rating (V) | 250 | Positions Available | 1-9 |
IEC 60695-2-11 Glow-Wire Available | Yes | Sealed Version Available | No |
UL94 Rating Available | V-2 | Color/Keying Available | Yes |
Agency Approvals | UL, VDE | Available Configurations | Wire-to-Board |